IESNA:LM-63-2002
[TEST]P1389709
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-840-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (28) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9599.2
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
62.3 80.5 168.8 454.4 880.2 1207.4 1420.3 1638.4 1913.6 2233.0 2565.3 3011.9 3481.9 3920.7 4351.7 4741.2 5008.6 5102.1 
5078.7 4889.2 4650.3 4310.2 3988.2 4060.9 4395.8 4787.9 5006.0 5032.0 4982.7 4920.3 4502.3 3874.0 2536.8 246.7 
67.5 33.8 23.4 0.0 
62.3 80.5 179.2 449.2 854.2 1210.0 1430.7 1628.0 1900.6 2209.6 2570.5 2986.0 3453.3 3933.7 4362.1 4746.4 4998.2 5091.7 
5063.1 4897.0 4642.5 4307.6 4014.2 4058.3 4398.4 4764.6 5003.4 5042.4 4987.8 4915.1 4536.1 3892.1 2648.4 
290.8 67.5 33.8 26.0 0.0 
62.3 80.5 163.6 436.2 810.1 1184.0 1394.3 1604.6 1869.5 2194.0 2547.2 2967.8 3391.0 3824.6 4188.1 4523.1 4795.7 4943.7 
4969.7 4860.6 4673.7 4478.9 4305.0 4242.7 4437.4 4798.3 5070.9 5187.8 5177.4 5133.3 4855.4 4279.0 3328.7 
677.7 72.7 41.5 31.2 0.0 
62.3 77.9 145.4 381.7 745.2 1080.1 1373.5 1591.6 1825.3 2162.9 2510.8 2910.7 3341.7 3738.9 4081.7 4346.5 4580.2 4800.9 
4967.1 5008.6 4951.5 4868.4 4819.1 4824.3 4915.1 5169.6 5455.2 5662.9 5714.9 5709.7 5502.0 5042.4 4094.7 
1518.9 80.5 51.9 41.5 0.0 
62.3 75.3 127.2 288.2 605.0 952.9 1267.1 1531.9 1768.2 2053.8 2414.7 2801.6 3204.1 3606.5 3996.0 4284.2 4507.5 4681.5 
4842.4 4951.5 5052.8 5076.1 5096.9 5138.4 5229.3 5398.1 5637.0 5839.5 5904.4 5927.8 5756.4 5102.1 4112.8 
2664.0 119.4 67.5 51.9 0.0 
62.3 75.3 114.2 244.1 519.3 854.2 1191.8 1477.4 1711.1 1988.9 2308.3 2713.3 3128.8 3539.0 3931.1 4247.8 4455.6 4608.8 
4725.6 4826.9 4917.7 5000.8 5076.1 5164.4 5289.0 5447.4 5675.9 5881.0 5948.5 5943.4 5639.6 4961.9 4232.3 
2980.8 355.7 75.3 59.7 0.0 
62.3 72.7 109.1 205.1 436.2 740.0 1072.3 1386.5 1646.2 1913.6 2212.2 2604.3 2986.0 3370.2 3772.7 4094.7 4351.7 4484.1 
4569.8 4665.9 4767.1 4865.8 4982.7 5115.1 5237.1 5413.7 5634.4 5842.1 5894.0 5821.3 5403.3 4813.9 4237.5 
3037.9 703.6 88.3 67.5 0.0 
62.3 72.7 90.9 145.4 259.6 493.3 771.2 1054.2 1386.5 1682.5 1962.9 2240.8 2567.9 2926.2 3292.3 3668.8 3996.0 4216.7 4372.5 
4494.5 4614.0 4717.8 4829.5 4930.7 5029.4 5133.3 5312.4 5476.0 5452.6 5359.1 4987.8 4580.2 3905.1 2996.3 
1783.8 124.6 90.9 0.0 
62.3 70.1 77.9 98.7 145.4 231.1 394.7 610.2 854.2 1134.7 1428.1 1734.5 2038.2 2329.0 2627.6 2936.6 3276.8 3572.8 3871.4 
4118.0 4328.3 4507.5 4678.9 4826.9 4954.1 5065.7 5109.9 5070.9 4974.9 4865.8 4538.7 4125.8 3383.2 2531.6 1633.2 
482.9 111.6 0.0 
62.3 67.5 70.1 77.9 88.3 109.1 142.8 194.7 272.6 399.9 566.0 758.2 973.7 1186.6 1448.8 1705.9 1999.3 2321.3 2661.4 3030.1 3404.0 
3744.1 4037.5 4273.8 4491.9 4655.5 4751.6 4751.6 4632.1 4504.9 3845.4 2638.0 1350.2 641.3 329.8 114.2 109.1 0.0 
62.3 64.9 64.9 64.9 67.5 67.5 70.1 75.3 83.1 93.5 106.5 124.6 142.8 166.2 197.3 238.9 288.2 350.5 436.2 553.1 714.0 932.1 1254.1 
1646.2 2165.5 2697.7 3079.4 3141.7 2874.3 2557.5 1838.3 1267.1 836.1 451.8 155.8 28.6 7.8 0.0 
62.3 62.3 62.3 62.3 59.7 59.7 59.7 57.1 59.7 59.7 62.3 64.9 67.5 70.1 70.1 72.7 75.3 80.5 85.7 96.1 114.2 135.0 179.2 257.1 399.9 
654.3 1010.0 1251.5 1116.5 937.3 485.5 236.3 103.9 36.4 18.2 10.4 5.2 0.0 
62.3 62.3 59.7 57.1 54.5 51.9 49.3 49.3 46.7 46.7 46.7 46.7 44.1 44.1 41.5 38.9 36.4 31.2 31.2 28.6 28.6 28.6 28.6 26.0 23.4 26.0 
28.6 31.2 31.2 26.0 15.6 13.0 7.8 7.8 5.2 5.2 5.2 0.0 
62.3 59.7 54.5 49.3 46.7 41.5 38.9 36.4 33.8 31.2 28.6 26.0 20.8 18.2 15.6 10.4 7.8 7.8 5.2 5.2 5.2 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 0.0 2.6 2.6 
2.6 2.6 5.2 5.2 0.0 
62.3 54.5 49.3 44.1 41.5 36.4 33.8 28.6 23.4 20.8 15.6 13.0 10.4 7.8 5.2 2.6 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 
2.6 5.2 0.0 
62.3 54.5 46.7 41.5 36.4 31.2 26.0 20.8 13.0 10.4 7.8 5.2 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 
5.2 0.0 
62.3 51.9 44.1 36.4 31.2 26.0 18.2 13.0 7.8 5.2 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 
2.6 0.0 
62.3 49.3 41.5 36.4 28.6 20.8 15.6 10.4 5.2 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 2.6 
0.0 
62.3 49.3 41.5 33.8 28.6 18.2 13.0 7.8 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 
0.0 
62.3 51.9 41.5 33.8 28.6 18.2 13.0 7.8 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
62.3 51.9 41.5 33.8 28.6 18.2 13.0 10.4 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
62.3 51.9 41.5 33.8 28.6 20.8 15.6 10.4 7.8 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
